IESNA:LM-63-2002
[TEST]P939597
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-735-U-T3
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11269
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 66 75
85 90 95 105 115 125 135 145 155 165
175 180
1249.9 1236.9 1233.3 1235.7 1265.9 1320.9 1388.4 1463 1551.2 1675.6
1856.8 2124.4 2446.5 2794.6 3162.9 3511 3865.7 4126.8 4334 4417.5
4408 4332.2 4133.3 3764.4 3283.1 2738.4 2103.1 1400.3 683.3 283.6
191.2 147.4 116 100.7 72.8 29.6 0
1249.9 1244 1240.4 1241 1270 1325.1 1396.7 1473.7 1566.1 1693.3
1878.1 2145.7 2484.4 2834.3 3202 3582.7 3906.5 4165.9 4363 4448.3
4439.4 4367.8 4154.6 3795.2 3332.2 2795.2 2142.1 1512.8 831.3 331.6
207.2 157.5 123.7 103.6 81.1 43.8 0
1249.9 1242.2 1239.8 1243.4 1272.4 1325.1 1390.2 1463 1557.2 1683.9
1861.5 2113.1 2422.8 2760.9 3132.1 3508.7 3850.3 4135.7 4344.1 4478.5
4527 4480.3 4323.4 4040.9 3613.5 3065.8 2411.5 1746.6 1060.4 456.5
261.1 190.1 142.1 101.8 84.7 53.9 0
1249.9 1239.2 1239.8 1245.7 1272.4 1322.7 1386.1 1462.4 1560.1 1695.1
1876.9 2122.6 2420.4 2739.6 3090.7 3464.3 3812.4 4109.6 4353.6 4534.7
4646.6 4679.2 4605.2 4405.7 4070.6 3596.9 2984.1 2239.2 1455.3 718.2
368.3 257.6 187.7 127.3 78.7 50.9 0
1249.9 1238.6 1242.2 1251.7 1276.5 1325.7 1387.2 1460.1 1554.8 1691.6
1876.9 2119.6 2417.5 2728.3 3045.7 3381.4 3722.4 4039.2 4323.4 4586.3
4806.5 4933.8 4964 4888.2 4695.2 4357.7 3832.5 3129.1 2239.2 1285.4
585.6 348.1 246.9 164 87 32 0
1249.9 1239.8 1246.9 1260.5 1286.6 1332.2 1393.8 1467.2 1557.8 1689.2
1884.6 2138.6 2447.7 2746.7 3007.2 3306.2 3604.6 3902.4 4190.7 4488.6
4773.9 4987.7 5136.9 5238.1 5237.5 5088.9 4769.8 4248.2 3448.3 2326.9
1147.5 434 232.1 135.6 68.7 19.5 0
1249.9 1241.6 1249.9 1267.6 1293.7 1334.5 1393.2 1467.8 1560.7 1688.6
1893.5 2129.1 2461.3 2735.4 2966.9 3193.7 3424.6 3669.7 3923.7 4196.7
4484.4 4777.5 5064.7 5316.9 5546 5689.3 5705.9 5560.2 5179.5 4414.5
3183.6 1704 580.8 190.6 78.2 24.3 0
1249.9 1243.4 1252.8 1274.2 1305.5 1347.6 1403.2 1476.6 1573.7 1711.7
1923.1 2202.5 2509.8 2774.5 2977 3146.9 3325.7 3546 3782.2 4038
4310.3 4591.6 4891.2 5206.2 5515.8 5775.1 5952.2 5981.2 5743.2 5097.8
3801.2 2290.8 1037.9 383.1 135.6 39.7 0
1249.9 1242.8 1249.9 1270.6 1302.6 1342.2 1397.9 1467.2 1558.9 1688.6
1884.6 2161.1 2467.8 2745.5 2949.7 3121.4 3291.4 3496.2 3730.7 3983.5
4260 4544.2 4843.8 5160.6 5477.9 5755.6 5955.7 6015.5 5819.6 5239.3
4029.1 2408.6 1106 422.7 149.2 45.6 0
1249.9 1245.7 1253.4 1274.7 1309.1 1352.9 1406.8 1473.7 1563.7 1690.4
1873.3 2142.7 2449.4 2717.1 2906.5 3081.8 3252.9 3453 3678 3929.6
4198.4 4470.8 4741.4 5013.1 5280.8 5527.7 5715.3 5779.9 5591.6 4954.5
3741.9 2229.8 927.8 306.7 133.2 49.7 0
1249.9 1250.5 1259.9 1283 1319.7 1363.6 1416.3 1480.2 1561.9 1673.2
1828.9 2053.3 2341.7 2583.8 2768.6 2942.6 3135.1 3352.9 3599.3 3852.1
4126.8 4399.2 4663.2 4931.4 5195.5 5418.7 5535.4 5476.7 5127.4 4310.9
3058.7 1591.5 511.6 167 94.1 30.8 0
1249.9 1251.1 1262.3 1286.6 1322.7 1367.7 1419.2 1480.2 1565.5 1669.1
1800.5 1998.9 2262.9 2507.5 2699.3 2880.5 3079.4 3303.2 3547.7 3807.1
4074.7 4326.3 4560.2 4768 4940.9 5044.5 5035.6 4857.4 4374.9 3508.1
2336.3 1122.6 387.8 152.8 87.6 23.7 0
1249.9 1255.2 1268.2 1294.9 1334.5 1380.1 1432.8 1490.3 1565.5 1659.6
1789.3 1970.4 2206.1 2453.6 2684.5 2874.5 3073.5 3268.3 3469 3660.8
3840.2 4003.1 4143.4 4234.6 4301.5 4300.3 4194.9 3937.9 3404.5 2595.7
1618.7 727.7 273.5 142.1 92.4 32.6 0
1249.9 1258.2 1274.7 1306.7 1351.7 1402.6 1458.3 1519.9 1589.7 1675
1785.1 1916.6 2074.1 2235.1 2384.3 2496.2 2569.6 2604.6 2604 2572
2517.5 2451.8 2358.8 2198.4 1961 1669.7 1349.9 1035.5 746 500.9
322.1 233.3 183.5 147.4 104.2 48 0
1249.9 1261.7 1284.2 1323.3 1374.2 1434 1492 1548.3 1607.5 1662.6
1708.2 1733 1737.2 1718.2 1691.6 1654.3 1596.8 1514.5 1409.7 1293.7
1160.5 1009.5 855 709.9 575.5 471.3 403.2 358.8 323.3 286
246.3 207.2 167 129.7 85.9 44.4 0
1249.9 1264.1 1294.9 1338.7 1390.8 1449.4 1502.7 1540.6 1556 1553
1531.7 1492.6 1428.7 1330.4 1209.6 1090 984 894 818.3 744.8
669.6 593.3 531.1 486.7 450.6 419.8 390.2 357.6 323.9 286.6
246.9 207.2 163.4 117.8 68.1 30.8 0
1249.9 1267.6 1303.8 1350.5 1406.2 1460.1 1493.2 1501.5 1489.7 1456.5
1403.8 1320.9 1203.7 1088.8 981.1 904.7 838.4 782.1 730.6 673.8
609.3 546.5 504.5 475.4 447 421 391.4 362.9 331.6 299
262.9 222 173.5 124.3 76.4 32.6 0
1249.9 1274.7 1317.4 1367.1 1423.4 1466 1480.2 1473.1 1445.3 1394.9
1303.8 1197.2 1088.2 990.5 902.9 832.5 769.1 717.6 662.5 577.3
524 500.3 489.1 477.2 458.9 434.6 409.1 383.7 358.8 335.1
314.4 271.8 229.1 178.2 130.8 62.2 0
1249.9 1278.9 1326.9 1378.4 1432.8 1463.6 1468.4 1454.1 1414.5 1341.7
1239.2 1137.4 1045.6 962.1 878.6 800.5 727.1 660.8 582 515.7
482 467.7 461.8 451.8 432.8 409.1 383.1 365.3 354.1 345.2
328 293.7 254.6 210.2 151 83.5 0
1249.9 1279.5 1330.4 1389.6 1444.1 1466 1466.6 1444.7 1394.9 1312
1213.2 1122.6 1038.5 951.5 857.9 770.3 689.8 611.6 536.4 485.5
458.9 443.5 434 419.8 395.5 371.2 351.1 338.7 332.2 325.6
307.9 262.3 226.2 166.4 125.5 72.2 0
1249.9 1282.4 1333.4 1393.8 1448.8 1470.1 1467.8 1441.7 1386.7 1300.2
1206.7 1123.2 1041.5 955 853.2 753.7 659.6 583.8 510.4 469.5
444.1 426.9 414.5 403.2 376.6 353.5 340.4 337.5 334.5 357
355.8 276.5 208.4 150.4 110.7 55.7 0
1249.9 1281.9 1332.8 1394.3 1451.2 1471.3 1471.9 1445.9 1384.9 1298.4
1207.8 1125 1051.5 959.8 856.7 754.3 662.5 585.6 509.2 466
438.7 419.8 406.8 392.5 368.3 348.1 339.9 339.3 333.9 361.8
358.8 253.4 195.4 149.8 113.1 57.4 0
